IESNA:LM-63-2002
[TEST]P948144
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-740-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14881
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2321.2 2179.3 2056.2 1910.5 1764.8 1674.6 1642.7 1647.4 1674.6 1709.4
1872 2376.6 3196.1 4017.4 4848.1 5484.3 6046.3 6488 6940 7230.4
7252 6892.1 5284.2 4603.8 3830.4 2603.1 1612.6 1274.3 856.1 451.1
225.5 171 109 63.9 25.4 0 0
2321.2 2199 2075.9 1931.2 1783.6 1692.5 1658.6 1655.8 1679.3 1711.3
1836.3 2274.2 3061.7 3984.5 4781.4 5443.9 6027.5 6532.2 6955 7290.5
7365.7 7068.8 5515.4 4720.3 3983.6 2769.4 1716.9 1322.2 885.2 473.6
263.1 206.7 141 92.1 60.1 14.1 0
2321.2 2196.2 2080.6 1943.4 1799.6 1710.3 1672.7 1665.2 1680.3 1709.4
1791.2 2112.5 2787.3 3667.8 4522 5283.2 5973 6563.2 7080 7510.4
7668.3 7537.7 7046.2 5539.8 4646.1 3428.2 2151.1 1548.7 1126.8 658.8
443.6 366.5 320.5 266.9 183.3 32 0
2321.2 2209.3 2098.4 1979.1 1850.4 1754.5 1712.2 1695.3 1700.9 1723.5
1763.9 1931.2 2378.5 3102.1 3962.9 4822.8 5669.5 6478.6 7202.2 7725.6
8043.3 8086.5 7851.6 7443.7 6776.5 5630 4597.2 3529.7 2366.3 1095.7
556.3 366.5 277.2 183.3 72.4 0 0
2321.2 2214 2121 2020.4 1916.1 1836.3 1788.3 1769.5 1766.7 1784.6
1814.6 1876.7 2075.9 2524.2 3214.9 4034.3 4950.6 5895 6832.9 7621.3
8195.5 8505.6 8517.8 8291.4 7984.1 7564 6976.7 5964.6 4437.5 2680.1
1144.6 398.5 166.3 93 36.7 2.8 0
2321.2 2232.8 2150.1 2080.6 2005.4 1945.3 1912.4 1897.3 1895.5 1909.6
1936.8 1976.3 2059 2243.2 2618.1 3197 3954.4 4819 5723 6619.6
7472.8 8195.5 8743.4 8964.2 8985.8 8975.5 8986.8 8733 7562.1 5375.3
2997.8 1009.3 256.6 94.9 23.5 1.9 0
2321.2 2251.6 2188.7 2143.6 2107.8 2084.4 2079.7 2088.1 2105 2127.6
2161.4 2208.4 2269.5 2371 2540.1 2829.6 3279.7 3884.9 4567.2 5300.2
6097.1 6921.2 7723.8 8449.2 9090.1 9615.5 10165.2 10714 10703.7 9022.5
5602.8 2372.9 618.4 174.8 52.6 3.8 0
2321.2 2277 2239.4 2217.8 2215 2228.1 2255.4 2302.4 2347.5 2402
2475.3 2549.5 2623.8 2724.3 2855.9 3059.8 3375.6 3819.1 4338.8 4952.4
5651.6 6350.8 7079.1 7772.6 8667.3 9588.2 10706.5 11758.1 12286.2 11654.7
9188.8 5011.7 1404 298.8 63.9 4.7 0
2321.2 2305.2 2292 2305.2 2332.4 2377.6 2434.9 2502.5 2566.4 2637.9
2715.9 2794.8 2878.4 2989.3 3135 3346.4 3639.6 4048.4 4556.8 5146
5857.4 6614.9 7458.7 8376.9 9372.1 10478.1 11645.3 12743.9 13309.6 12746.7
10032.7 4622.6 982 254.7 52.6 4.7 0
2321.2 2304.3 2300.5 2317.4 2350.3 2402.9 2468.7 2532.6 2606.8 2675.5
2752.5 2827.7 2914.1 3017.5 3166.9 3382.1 3681.9 4091.6 4610.4 5246.6
5968.3 6759.6 7622.3 8579.9 9600.4 10723.4 11894.3 12941.2 13408.3 12598.2
9457.6 3849.2 747.1 198.3 39.5 3.8 0
2321.2 2323 2338.1 2389.8 2452.7 2538.2 2641.6 2745 2847.4 2950.8
3051.3 3159.4 3275 3431 3658.4 3949.7 4306.8 4761.7 5306.7 5917.6
6569.7 7246.4 7977.5 8668.2 9301.6 9838.2 10253.5 10380.4 9918.1 8477.4
5439.2 1596.6 290.4 89.3 22.6 7.5 0
2321.2 2331.5 2359.7 2416.1 2496.9 2598.4 2710.2 2827.7 2943.3 3048.5
3151 3250.6 3356.8 3486.4 3641.5 3852 4132.1 4473.2 4855.7 5251.3
5651.6 6054.8 6445.7 6754.9 6916.5 6918.4 6770.9 6436.3 5748.4 4774.8
3098.3 1040.3 232.1 76.1 29.1 11.3 0
2321.2 2333.4 2368.2 2424.5 2508.2 2603.1 2703.6 2800.4 2882.2 2944.2
2979.9 3002.5 3010 3021.3 3043.8 3080.5 3178.2 3385.9 3649 3906.5
4074.7 4151.8 4136.8 3927.2 3466.7 2857.8 2182.1 1430.3 832.6 449.2
240.6 106.2 44.2 17.9 6.6 0.9 0
2321.2 2339 2359.7 2399.2 2428.3 2444.3 2446.2 2408.6 2340 2222.5
2057.1 1850.4 1615.4 1378.6 1150.2 936.9 746.2 617.4 572.3 566.7
572.3 568.5 511.2 405 289.4 193.6 128.7 97.7 80.8 65.8
50.7 32 13.2 5.6 1.9 0 0
2321.2 2340 2335.3 2303.3 2234.7 2130.4 1988.5 1783.6 1515.8 1204.8
914.4 676.6 504.6 413.5 380.6 374 369.3 363.7 354.3 343.9
328 293.2 241.5 187.9 144.7 114.6 91.2 71.4 55.4 41.3
27.3 13.2 5.6 1.9 0 0 0
2321.2 2326.8 2277 2156.7 1975.3 1739.5 1418.1 1065.7 765 555.4
444.5 396.6 367.4 343 321.4 303.5 294.1 283.8 274.4 265
250 223.7 189.8 154.1 121.2 96.8 78 60.1 45.1 31
16 7.5 2.8 0 0 0 0
2321.2 2309.9 2195.2 1994.1 1714.1 1366.4 966.1 660.6 493.4 436
407.8 381.5 348.6 309.2 268.8 234.9 209.6 198.3 205.8 217.1
217.1 203.9 180.4 150.4 118.4 94 73.3 57.3 42.3 28.2
17.9 7.5 2.8 0 0 0 0
2321.2 2303.3 2133.2 1847.5 1466 1014.9 662.5 491.5 446.4 421.9
396.6 360.9 318.6 273.5 230.2 193.6 163.5 148.5 141.9 140
141 141 137.2 125 110 94 78.9 63 50.7 40.4
30.1 17.9 3.8 0 0 0 0
2321.2 2300.5 2082.5 1744.2 1291.2 827.9 544.1 463.3 437.9 414.4
382.5 341.1 296 250 210.5 177.6 156.9 145.7 138.1 131.6
125 119.3 114.6 109 101.5 91.2 78 65.8 56.4 46
33.8 20.7 3.8 0 0 0 0
2321.2 2289.2 2036.4 1651.1 1154.9 706.7 495.2 454.8 433.2 406
371.2 332.7 291.3 246.2 206.7 177.6 159.8 150.4 143.8 138.1
130.6 125 118.4 111.8 103.4 89.3 71.4 61.1 50.7 40.4
28.2 13.2 1.9 0 0 0 0
2321.2 2288.3 2022.3 1616.4 1099.5 661.6 480.2 451.1 431.3 402.2
366.5 330.8 292.3 250 209.6 178.6 161.6 152.2 144.7 139.1
133.4 126.9 119.3 110.9 98.7 79.9 58.3 48.9 39.5 29.1
18.8 6.6 0 0 0 0 0
2321.2 2290.2 2013.9 1602.3 1076 647.5 480.2 450.1 429.5 401.3
364.6 328.9 292.3 249 208.6 177.6 161.6 152.2 145.7 140
134.4 126.9 119.3 110.9 97.7 77.1 56.4 47.9 37.6 28.2
16.9 5.6 0 0 0 0 0
